Publish your products
Revel® Pivot shower door, 70" H x 31-1/8 - 36" W, with 5/16" thick Crystal Clear glass
Kohler

Revel® Pivot shower door, 70" H x 31-1/8 - 36" W, with 5/16" thick Crystal Clear glass

The Revel shower door creates an open, airy look with its minimalist frameless design and ultra-low threshold. Designed for easy personalization, the Revel series is available in a full range of KOHLER finishes and height and glass options, so you can choose the ideal door for your space. This adjustable-width door allows for simpler installation. The 5/16-inch-thick glass offers a luxurious, heavier feel.

Features

  • Vertical handle complements the contemporary style
  • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)
  • Tempered glass ensures enhanced safety and durability

Technology

  • Self-closing mechanism offers superior performance and security against water leakage
  • Ultra-low threshold creates easy entry and exit to the showering space
  • Maximum width adjustability

Material

  • Frameless, 5/16" (8mm) thick Crystal Clear tempered glass

Installation

  • Out-of-plumb adjustability simplifies installation
  • Door can be installed to open to the left or right to suit your bathroom layout
  • Pivot shower door
  • Not for use in hospitality
  • For residential use only

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-707511-L
  • Product familyAccessories
  • Product groupRevel®
  • TypeObject (single object)
  • Date of publishing2023-07-05
  • Edition number1
  • Height (inches)70
  • Width (inches)35.98
  • Depth (inches)4.11
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEC010962
  • ETIM NameShower door
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit