Publish your products
Pleat® 79-1/16" H sliding shower door with 5/16"-thick glass
Kohler

Pleat® 79-1/16" H sliding shower door with 5/16"-thick glass

With modern style and crisp, clean design lines, Pleat brings new technology to the contemporary bath. Pleat shower doors feature a double header which conceals the wheels and door tracking system, while allowing the glass panels to rise above the header, giving the 79-1/16” tall door a sleek, lofted and airy look. The Stays Closed feature inside the header keeps the door firmly closed, providing excellent water containment, and fully bypassable glass panels make installation easier than ever and allow for adjustability while the door is hanging. Pleat’s 5/16" thick glass offers a luxurious, heavier feel.

Features

  • 79-1/16" (2008 mm) high, with a lofty 73" (1854 mm) minimum head clearance
  • Frameless design emphasizes glass and creates a sleek, minimalist look
  • Double header conceals wheels and door tracking system while allowing glass panels to rise above the header, giving the door a lofted and airy look
  • Stays Closed feature inside the header keeps door firmly closed, providing excellent water containment
  • Smooth, easy-to-clean wall jambs
  • 16" vertical handles
  • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)
  • Innovative roller design simplifies installation and provides out-of-plumb adjustability while glass is installed

Material

  • Frameless, 5/16" (8mm) thick Crystal Clear tempered glass
  • Anodized aluminum prevents rust and corrosion

Installation

  • Fits opening widths 54-5/8" – 59-5/8" (1387 – 1514 mm)
  • Out-of-plumb adjustability simplifies installation
  • Door can be installed to open to the left or right to suit your bathroom layout
  • Not for use in hospitality
  • For residential use only
  • Includes: Hardware Kit

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-707600-8L
  • Product familyAccessories
  • Product groupPleat®
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)79.05
  • Width (inches)59.65
  • Depth (inches)5.55
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEC010962
  • ETIM NameShower door
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit