Publish your products
Elate™ Sliding shower door, 70-1/2" H x 50-1/4 - 53-5/8" W, with 1/4" thick Crystal Clear glass
Elate™ Sliding shower door, 70-1/2" H x 50-1/4 - 53-5/8" W, with 1/4" thick Crystal Clear glass
Elate™ Sliding shower door, 70-1/2" H x 50-1/4 - 53-5/8" W, with 1/4" thick Crystal Clear glass
Elate™ Sliding shower door, 70-1/2" H x 50-1/4 - 53-5/8" W, with 1/4" thick Crystal Clear glass
Elate™ Sliding shower door, 70-1/2" H x 50-1/4 - 53-5/8" W, with 1/4" thick Crystal Clear glass
Elate™ Sliding shower door, 70-1/2" H x 50-1/4 - 53-5/8" W, with 1/4" thick Crystal Clear glass
Elate™ Sliding shower door, 70-1/2" H x 50-1/4 - 53-5/8" W, with 1/4" thick Crystal Clear glass
Elate™ Sliding shower door, 70-1/2" H x 50-1/4 - 53-5/8" W, with 1/4" thick Crystal Clear glass
Elate™ Sliding shower door, 70-1/2" H x 50-1/4 - 53-5/8" W, with 1/4" thick Crystal Clear glass
Elate™ Sliding shower door, 70-1/2" H x 50-1/4 - 53-5/8" W, with 1/4" thick Crystal Clear glass
    Kohler

    Elate™ Sliding shower door, 70-1/2" H x 50-1/4 - 53-5/8" W, with 1/4" thick Crystal Clear glass

    With a sleek, minimalist design, oversized rollers for best-in-class sliding action, and low-maintenance CleanCoat® glass treatment, the KOHLER® Elate shower door combines bold style with delightful functionality. Because Elate can be installed to open from the left or right, it fits easily into your bathroom layout, and 3/8" out-of-plumb adjustability on each side makes the Elate shower door easy to install. A large range of sizes, glass types, and finishes means there’s an Elate shower door waiting for you.

    Features

    • Frameless design emphasizes glass and creates a sleek, minimalist look.
    • Vertical handle with inside knob on moving panel.
    • Gently-curved towel bar provides integrated storage on fixed panel.
    • Tempered glass ensures enhanced safety and durability.
    • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)
    • Smooth, easy-to-clean wall jambs.
    • Full-length moving panel seal provides excellent water containment.
    • Upgrade to heavy 5/16" (8 mm) thick glass and tall height shower door by selecting K-707614-8L.
    • Coordinates with other products in the Elate collection.
    • Shower door configuration consists of one sliding panel and one stationary panel.

    Material

    • Frameless, 1/4" (6 mm) thick Crystal Clear tempered glass.
    • Anodized aluminum prevents rust and corrosion.

    Installation

    • Fits opening widths 50-1/4" - 53-5/8" (1276 - 1362 mm).
    • 70-1/2" (1791 mm) high, with 67-11/16" (1719 mm) walk-through height.
    • 3-3/8" (86 mm) width adjustment.
    • Out-of-plumb adjustability simplifies installation.
    • Door can be installed to open to the left or right to suit your bathroom layout.
    • For residential use only.
    • Not for use in hospitality.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-707607-6L
    • Product familyAccessories
    • Product groupElate®
    • TypeObject (single object)
    • Date of publishing2022-10-17
    • Edition number1
    • Height (inches)70.5
    • Width (inches)53.62
    • Depth (inches)4.75
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower screens
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit