Publish your products
K-72218-WB Sensate® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology
K-72218-WB Sensate® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology
K-72218-WB Sensate® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology
K-72218-WB Sensate® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology
K-72218-WB Sensate® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology
K-72218-WB Sensate® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology
K-72218-WB Sensate® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology
K-72218-WB Sensate® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology
K-72218-WB Sensate® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology
K-72218-WB Sensate® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology
    Kohler

    K-72218-WB Sensate® Kitchen faucet with KOHLER® Konnect™ and voice-activated technology

    Turn my faucet on. Pour two cups. The Sensate® smart faucet with voice-activated technology dispenses measured amounts of water at your spoken command. Just say the words to turn the water on, fill containers to a preset level or dispense a specific quantity. In addition to voice control, this touchless faucet includes a motion sensor that turns water on and off with a wave of your hand. Sensate® provides two sprays to make daily kitchen tasks easier. The faucet works with the KOHLER Konnect™ app so you can monitor water usage and be notified of unusual flow.

    FEATURES

    • Voice control allows hands-free activation to turn the faucet on or off, pour specific amounts and fill preset measurements.*
    • KOHLER Konnect™ pairs with Amazon Alexa, Google Home and Apple Home Kit.**
    • Innovative sensor monitors water usage and displays that information on the KOHLER Konnect™ app.
    • Notification can be sent to your mobile device when unusual flow of water is detected.***
    • 2.4 GHz password-protected Wi-Fi connection is required.
    • Touchless on/off with a wave of your hand or an object.
    • Response® technology uses a state-of-the-art motion sensor for reliable touchless activation.
    • LED light indicates faucet is operational and ready to go.
    • AC-powered operation—no batteries to replace (requires nonswitched undercounter outlet).
    • Two-function pull-down sprayhead with touch-control allows you to switch between stream and Sweep® spray.
    • Sweep® spray is a wide, powerful blade of water that sweeps your dishes and sink clean.
    • DockNetik® magnetic docking system securely locks the sprayhead into place to prevent dangling.
    • ProMotion® technology allows the pull-down sprayhead to swivel for more comfortable use.
    • MasterClean™ sprayface withstands mineral buildup so you can wipe clean with a damp cloth.
    • High-arch swing spout offers vertical clearance for tall cookware.
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
    • Single lever handle makes adjusting water temperature easy.
    • 1.5 gpm (gallons per minute) maximum flow rate at 60 psi.
    • KOHLER® ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.

    Material

    • Premium metal construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Single-hole installation.
    • Flexible supply lines simplify installation.
    • 3-hole escutcheon kit available (service part number 1209172-CP or 1209172-VS).
    • *When dispensing measured amounts, minimum of 8 oz. is required; accuracy may vary depending on water pressure and flow rate.
    • **Siri can be used across your Apple devices and is limited to on/off control.
    • ***Notification through the KOHLER® Konnect™ app can advise you when water flow is detected beyond the flow sensor greater than 0.5 gpm for 3 seconds. (Not to be relied upon for water leak detection.)

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-72218-WB
    • Product familyFaucets
    • Product groupSensate®
    • TypeObject (single object)
    • Date of publishing2020-05-07
    • Edition number1
    • Height (inches)15.56
    • Width (inches)2
    • Depth (inches)8.43
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit