Publish your products
K-724-g0 Memoirs® 60" x 33-3/4" alcove BubbleMassage™ air bath with White airjet color finish and right-hand drain
Kohler

K-724-g0 Memoirs® 60" x 33-3/4" alcove BubbleMassage™ air bath with White airjet color finish and right-hand drain

The authentic beauty and strength of KOHLER Cast Iron and the benefits of KOHLER BubbleMassage come together to provide a luxurious experience that envelops you in a cushion of massaging bubbles which can be personalized in various ways to your liking. The Memoirs bath has a three-wall alcove installation and coordinates with the Memoirs Suite.

  • 60"L x 33-3/4"W x 17-7/16"H
  • Right hand drain orientation
  • KOHLER Cast Iron BubbleMassage delivers a 360° full body massage
  • 18 levels of adjustability plus 3 Zones of Control™ that allow you to target specific areas of the body
  • Focused airjet patterns target the back and feet
  • When the bath is drained, sensors activate an automatic cycle to purge any residual water from the air channels; for added convenience, a manual purge cycle can be activated with the touch of a button
  • 240V hard-wire electrical service required
  • Durable and easy-to-clean KOHLER Cast Iron
  • Safeguard® slip-resistant surface
  • Optional remote control available

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-724-g0
  • Product familyTherapeutic Whirlpool Baths
  • Product groupMemoirs®
  • TypeObject (single object)
  • Date of publishing2011-07-21
  • Edition number1
Classification
  • BIMobject CategorySanitary - Bath & Spas

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit