Publish your products
K-72417 Awaken® G90 single-function showerhead
K-72417 Awaken® G90 single-function showerhead
K-72417 Awaken® G90 single-function showerhead
K-72417 Awaken® G90 single-function showerhead
K-72417 Awaken® G90 single-function showerhead
    Kohler

    K-72417 Awaken® G90 single-function showerhead

    The Awaken showerhead brings KOHLER quality, design, and performance to your bath. An advanced spray engine provides wide coverage and thorough rinsing. The artfully sculpted sprayface reveals simple, architectural forms that complement contemporary and minimalist baths.


    FEATURES

    • Showerhead features contemporary design.
    • Full-coverage spray produces an encompassing spray for everyday use.
    • Spray nozzles cover full area of 3-9/16'' (90 mm) sprayhead.
    • MasterClean™ sprayface is easy to clean.
    • Showerarm and flange not included.
    • 1.75 gal/min (6.6 l/min) showerhead flow rate.

    Material

    • KOHLER finishes resist corrosion and tarnish.

    Installation

    • Wall-mount
    • 1/2" -14 NPT connection.

    Water Conservation & Rebates

    • WaterSense®-labeled 1.75-gpm showerheads use up to 30% less water than standard 2.5-gpm showerheads.
    • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System.
    • This product meets water savings requirements for California Energy Commission (CEC), CALGreen, and Colorado SB 14-103.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-72417
    • Product familyShowers
    • Product groupAwaken® G90
    • TypeObject (single object)
    • Date of publishing2019-08-25
    • Edition number1
    • Height (inches)2.63
    • Width (inches)3.56
    • Depth (inches)3.56
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit