Publish your products
Awaken® G110 Three-function showerhead, 2.5 gpm
Kohler

Awaken® G110 Three-function showerhead, 2.5 gpm

The Awaken 2.5 gpm showerhead brings KOHLER® quality, design, and performance to your shower. Advanced spray performance delivers three distinct sprays – wide coverage, intense drenching, and targeted – while an ergonomically designed thumb tab smoothly transitions between sprays with a quick touch. The artfully sculpted sprayface reveals simple, architectural forms that complement contemporary and minimalist baths.

Features

  • Advanced spray engine provides three alternate experiences: wide coverage, intense drenching, and targeted spray
  • Wide coverage spray produces an encompassing spray for everyday use
  • Intense drenching spray delivers a forceful spray ideal for rinsing shampoo from hair
  • Targeted spray is a focused stream for targeting sore muscles or use as a utility spray
  • Thumb tab allows for a smooth transition between sprays
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • 2.5 gpm (9.5 lpm) maximum flow rate at 45 psi (3.1 bar)

Material

  • Durable material construction
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Wall-mount
  • 1/2 -14 NPT connection
  • Shower arm and flange sold separately

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-72419-Y
  • Product familyHandshowers
  • Product groupAwaken®
  • TypeObject (single object)
  • Date of publishing2023-05-18
  • Edition number1
  • Height (inches)2.8
  • Width (inches)4.33
  • Depth (inches)4.59
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitleCommercial Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit