Publish your products
K-7251 Whitehaven® Hayridge® 29-11/16" x 21-9/16" x 9-5/8" undermount single-bowl farmhouse kitchen sink with tall apron
Kohler

K-7251 Whitehaven® Hayridge® 29-11/16" x 21-9/16" x 9-5/8" undermount single-bowl farmhouse kitchen sink with tall apron

The Whitehaven Hayridge apron-front kitchen sink features the benefits of the Whitehaven with a gentle pattern of horizontal ridges on the apron-front. A large single basin accommodates large pots and pans, while the sloped bottom helps with draining and cleanup. Crafted from enameled cast iron, this sink resists chipping, cracking, or burning for years of beauty and reliable performance. A standard apron front makes it easy to install on 30-inch apron-front cabinetry. The Self-Trimming® design requires only a simple rough cut, overlapping the cabinet face for beautiful results.

  • FEATURES
  • Textured ridge design on apron-front.
  • Fits minimum 30-inch apron sink base cabinet.
  • Single bowl.
  • 9-inch depth.
  • Self-Trimming apron overlaps the cabinet face for easy installation and beautiful results.
  • No faucet holes.
  • Basin slopes 2 degrees toward drain to minimize water pooling.
  • Offset drain increases workspace in the sink and storage space underneath.
  • Includes cutout templates.
  • Material
  • KOHLER enameled cast iron.
  • Installation
  • Under-mount apron-front.

Get in contact with Kohler

Specification
  • Product dimensions:

    L 29-11/16", H 9-5/8"W 21-1/2"

Technical specification
  • Unique ref.kohler-K-7251
  • Product familyKitchen Sinks
  • Product groupWhitehaven®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Sinks
  • IFC classificationSanitary Terminal
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit