Publish your products
K-72567 Artifacts® 18" Towel Bar
K-72567 Artifacts® 18" Towel Bar
    Kohler

    K-72567 Artifacts® 18" Towel Bar

    Create a look all your own with the Artifacts collection. Timeless and classic in its inspiration, Artifacts allows you to coordinate faucets, accessories, showering, and finishes to express your personal style. This 18-inch towel bar combines quality craftsmanship with a vintage artisan design to lend character and authenticity to your space.

    FEATURES

    • Premium metal construction for durability.
    • KOHLER finishes resist corrosion and tarnish.
    • Coordinates with other products in the Artifacts collection.

    Installation

    • Installation hardware included.


    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-72567
    • Product familyAccessories
    • Product groupArtifacts®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    • Height (inches)3
    • Width (inches)3.5
    • Depth (inches)21
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_20_76_90
    • Uniclass 2015 DescriptionTowel rails
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit