Publish your products
K-7337-4 HiRise™ two-hole deck-mount bridge kitchen sink faucet with 10-1/4" gooseneck spout and lever handles
K-7337-4 HiRise™ two-hole deck-mount bridge kitchen sink faucet with 10-1/4" gooseneck spout and lever handles
K-7337-4 HiRise™ two-hole deck-mount bridge kitchen sink faucet with 10-1/4" gooseneck spout and lever handles
K-7337-4 HiRise™ two-hole deck-mount bridge kitchen sink faucet with 10-1/4" gooseneck spout and lever handles
    Kohler

    K-7337-4 HiRise™ two-hole deck-mount bridge kitchen sink faucet with 10-1/4" gooseneck spout and lever handles

    HiRise faucets combine the concepts of vintage plumbing with the strength and beauty of stainless steel to create truly sophisticated designs. This deck-mount bridge faucet reintroduces a classic design that suits urban lofts as well as traditional kitchens. The high clearance of this gooseneck swing spout allows you to easily fit larger dishes underneath for cleaning, and its fully rotating design makes it convenient for prep and cleanup tasks. This faucet is outfitted with easy-to-install and leak-free UltraGlide™ valves for excellent performance.


    FEATURES

    • Two quarter-turn washerless ceramic disc valves.
    • Ceramic disc valves resist deterioration and mineral buildup, resulting in long-lasting, reliable performance.
    • High-arch gooseneck swing spout and 360-degree spout rotation offer superior clearance for filling pots and cleaning.
    • 10-1/4'' (260 mm) gooseneck swing spout reach.
    • Two lever handles offer separate control of hot and cold water.
    • Coordinates with other products in the HiRise collection.
    • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

    Material

    • Stainless-steel construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Two-hole installation for 8'' (203 mm) centers.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-7337-4
    • Product familyFaucets
    • Product groupHiRise™
    • TypeObject (single object)
    • Date of publishing2019-08-25
    • Edition number1
    • Height (inches)18.13
    • Width (inches)8
    • Depth (inches)11.44
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit