Publish your products
K-7342-4 HiRise™ single-hole bar sink faucet with lever handles
Kohler

K-7342-4 HiRise™ single-hole bar sink faucet with lever handles

HiRise faucets combine the concepts of vintage plumbing with the strength and beauty of stainless steel to create truly sophisticated designs. This bar sink faucet features a high-arch gooseneck swing spout that allows plenty of room for prep or cleanup tasks. Two lever handles complete the classic look.

FEATURES

  • Two quarter-turn washerless ceramic disc valves.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • High-arch gooseneck swing spout and 360-degree spout rotation offer superior clearance for filling pitchers and cleaning.
  • 7¿ (178 mm) swing spout reach.
  • Two lever handles offer separate control of hot and cold water.
  • Coordinates with other products in the HiRise collection
  • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]
  • Meets CalGreen requirements for kitchen faucets.

Material

  • Stainless steel construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • For single-hole installation.
  • Flexible supply lines simplify installation.


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7342-4
  • Product familyFaucets
  • Product groupHiRise™
  • TypeObject (single object)
  • Date of publishing2019-08-28
  • Edition number1
  • Height (inches)14.13
  • Width (inches)2.5
  • Depth (inches)7
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit