Publish your products
K-77966 Components® Bathroom sink spout with Ribbon design
Kohler

K-77966 Components® Bathroom sink spout with Ribbon design

Modern form meets modern function: the KOHLER Components collection is defined by controlled forms and stark precision in every line and angle. With Components, you design your custom bath. Choose a spout, handles, and finish to build your own signature modern look. With a sweeping architectural aesthetic, this Ribbon spout features a tall height that complements vessel-style sinks. Pair it with your choice of Components sink faucet handles for a personalized design.


FEATURES

  • 6-11/16" (170 mm) spout reach.
  • Tall Ribbon Spout.
  • 1.2 gal/min (4.5 l/min) maximum flow rate [max at 60 psi (4.14 bar)].
  • Coordinate with your choice of Components widespread lavatory handles for a personalized design.
  • Includes metal touch-activated drain with 1-1/4" tailpiece.
  • Ideal for vessel applications.
  • Coordinates with Components faucets, accessories, and showering components to complete your bathroom.

Material

  • Premium Metal Construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • For 8" (203 mm) or 16" (406 mm) centers.
  • Widespread or Remote Valve.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-77966
  • Product familyFaucets
  • Product groupComponents™
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
  • Height (inches)14.13
  • Width (inches)2.38
  • Depth (inches)6.69
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_83
  • Uniclass 2015 DescriptionSink spouts
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit