Publish your products
K-847 Bellwether® 66" x 32" alcove bath with integral apron and left-hand drain
K-847 Bellwether® 66" x 32" alcove bath with integral apron and left-hand drain
    Kohler

    K-847 Bellwether® 66" x 32" alcove bath with integral apron and left-hand drain

    An update of a bestseller, Bellwether features a clean, contemporary design in a popular, industry-standard size. Its integral apron simplifies alcove installation, while a low step-over threshold allows for comfortable entry and exit. Bellwether's wide ledges provide storage space for towels, toiletries, and other items. Crafted from enameled cast iron, this bath offers years of reliable performance.

    Features

    • Clean lines and an integral apron create a comfortable bathing experience.
    • 16.5-inch step-over threshold for easy entry and exit.
    • Standard size simplifies installation in remodels.
    • Safeguard® slip-resistant surface on bath floor.
    • Wide ledges for extra storage space.
    • Left-hand drain.

    Material

    • KOHLER® enameled cast iron.

    Installation

    • Three-wall alcove.

    Additional Hydrotherapy Options

    • Soaking Bath - K-847-0
    • BubbleMassage air bath - K-859-G0
    • Whirlpool - K-859-H2


    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 66", Height 17", Width 32"


    Technical specification
    • Unique ref.kohler-K-847
    • Product familyBathing
    • Product groupBellwether®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainCast iron
    • Material secondaryCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit