Publish your products
K-899-g0 Rêve® 67" x 36" drop-in BubbleMassage™ air bath with White airjet finish
Kohler

K-899-g0 Rêve® 67" x 36" drop-in BubbleMassage™ air bath with White airjet finish

Blissful bubbles ease away stress in this Rêve bath. Airjets release thousands of bubbles to massage your body at the level of intensity you prefer, while Zones of Control™ lets you direct the massage where you need it most. Straight lines, flat surfaces, and precisely defined angles create an instantly memorable addition to your bathroom decor.

  • 44 airjets release thousands of bubbles that surround, support, and massage the body.
  • Variable-speed blower lets you adjust massage intensity to 18 levels.
  • Zones of Control feature allows you to target massage to back, midsection, or feet.
  • Lighted keypad.
  • Comfort Depth design offers a convenient and low step-over height while retaining the depth of a standard 21-inch bath.
  • Slotted overflow allows for deep soaking.
  • Sloped lumbar support on both ends.
  • Safeguard® slip-resistant surface on bath floor.
  • Immediate and manual purge cycles remove residual water from air channels after use.
  • Center drain.

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-899-g0
  • TypeObject (single object)
  • Date of publishing2012-09-23
  • Edition number1
Classification
  • BIMobject CategorySanitary - Bath & Spas

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit