Publish your products
K-97030 Avid® cabinet knob
Kohler

K-97030 Avid® cabinet knob

Avid™ is the quintessential expression of today’s modern aesthetic movement. The contrast between fluid blends and sharp lines exudes sophistication and refinement. Its subtle and sensual curves invite touch, while its precise geometry gives a sense of control and precision. Avid™ provides warmth and magnetism to any modern contemporary bathroom. True to its origins in design minimalism, Avid™ revives a pure way to connect with the eye and the hand.

FEATURES

  • 1-5/16" (33 mm) cabinet knob.
  • Coordinates with other products in the Avid collection.

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Installation hardware included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-97030
  • Product familyAccessories
  • Product groupAvid™
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)0.56
  • Width (inches)1.31
  • Depth (inches)1.37
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • Uniclass 2015 CodePr_30_36_33
  • Uniclass 2015 DescriptionGeneral hardware
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit