Publish your products
K-97616 Choreograph® 60" x 36" x 96" shower wall kit
K-97616 Choreograph® 60" x 36" x 96" shower wall kit
K-97616 Choreograph® 60" x 36" x 96" shower wall kit
    Kohler

    K-97616 Choreograph® 60" x 36" x 96" shower wall kit

    The Choreograph collection makes it easier than ever to create a shower space that caters to your needs, your style, and your life. Choreograph shower walls and accessories let you personalize your shower with beautiful wall designs and thoughtfully designed storage. This wall kit includes three shower walls -- one back wall and two end walls -- of the same design and color, plus two matching corner joints. Customize your shower design with optional accent panels, and use the innovative storage solutions and clever accessories to make your shower more organized, comfortable, and convenient.

    FEATURES

    • Includes two 36" x 96" walls, one 60" x 96" wall, and two 96" corner joints.
    • No need to install trim. Factory-installed edge provides a finished look for walls.
    • Joint system hides caulk and silicone, leaving fewer places for mold to grow and simplifying cleaning.
    • Coordinates with Choreograph shower accessories and storage (sold separately).

    Material

    • Serica®, KOHLER's proprietary composite material, offers unparalleled durability, strength, and aesthetic beauty.
    • Matte finish complements any decor.
    • VeinCut and CrossCut colors are based on the unique and intricate patterns of real stone; variation in the pattern is normal.
    • Choreograph walls made from Serica are repairable. KOHLER’s ASR network can assist in repairing surface defects, cracks, etc. Customer service can assist in scheduling a repair. Repair kit part number is 1283194-*.

    Installation

    • In-field trimmable.
    • Adheres to water-resistant wallboard.
    • For a 60" x 36" x 96" three-wall alcove or smaller.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-97616
    • Product familyWall Kits
    • Product groupChoreograph®
    • TypeObject (single object)
    • Date of publishing2018-05-28
    • Edition number1
    • Height (inches)96
    • Width (inches)60
    • Depth (inches)36
    Related
    • Material mainOther
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 21 16
    • CSI MasterFormat 2014 TitleShower and Dressing Compartments
    • OmniClass Number23-31 17 11
    • OmniClass TitleShower Compartments

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit