Publish your products
K-98343 Awaken® Deluxe slidebar, 36"
Kohler

K-98343 Awaken® Deluxe slidebar, 36"

Delivering KOHLER quality and design at a value price, the Awaken slidebar supports an adjustable handshower at your desired height for a customized showering experience. Adjustable fixing points provide installation flexibility ideal for remodeling projects. This model features metal construction for enhanced durability.

Features

  • Adjustable mounting brackets offer installation flexibility.
  • Adjustable angle of handshower.
  • Metal construction.
  • KOHLER finishes resist corrosion and tarnishing.
  • Coordinates with Awaken handshowers, showerheads, and accessories.
  • Wall mount.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-98343
  • Product familyAccessories
  • Product groupAwaken®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)41.62
  • Width (inches)3.25
  • Depth (inches)2.94
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit