Publish your products
K-98351 Awaken® wall-mount supply elbow with check valve
Kohler

K-98351 Awaken® wall-mount supply elbow with check valve

The Awaken wall supply elbow features a low profile design, allowing the handshower hose connection to be close to the wall. An integrated check valve prevents backflow. Metal construction ensures long-lasting durability. Coordinate it with an Awaken handshower, showerhead, and accessories for a complete performance showering system.

FEATURES

  • For use with a handshower and hose (sold separately).
  • Includes check valve for backflow prevention.
  • Coordinates with other products in the Awaken collection.

Material

  • Metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Wall-mount
  • Easy installation using slip-fit connection.
  • May require additional service parts based on installation type (see installation guide or specification sheet for details).

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-98351
  • Product familyOther Sanitary Washing Plumbing Fixtures
  • Product groupAwaken™
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (inches)2.25
  • Width (inches)2
  • Depth (inches)5.31
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit