Publish your products
K-98361-G Awaken® G90 1.75 gpm handshower kit
Kohler

K-98361-G Awaken® G90 1.75 gpm handshower kit

This all-in-one kit includes the Awaken G90 1.75-gpm multifunction handshower, a 24-inch slidebar, and a 60-inch ribbon hose. Advanced spray performance delivers three distinct sprays - wide coverage, intense drenching, or targeted - with a smooth rotation of a thumb tab. Ergonomic design makes for superior comfort and ease of use, with ideal balance and weight in the hand. The artfully sculpted sprayface reveals simple, architectural forms that complement contemporary and minimalist baths.

FEATURES

  • Handshower features contemporary design.
  • Advanced spray engine provides three spray functions: wide coverage, intense drenching, and targeted spray.
  • Wide coverage spray produces an encompassing spray for everyday use.
  • Intense drenching spray delivers a forceful spray ideal for rinsing soap from hair.
  • Targeted spray is a focused stream for targeting sore muscles or use as a utility spray.
  • Thumb tab allows for a smooth transition between sprays.
  • Spray nozzles cover full area of sprayhead.
  • Combination of balance, weight, grip, and angle makes this handshower comfortable and easy to use.
  • MasterClean™ sprayface is easy to clean.
  • 1.75 gpm (gallons per minute) flow rate.
  • 24-inch slidebar features adjustable mounting brackets for installation flexibility.

Material

  • KOHLER finishes resist corrosion and tarnishing.

Water Conservation & Rebates

  • WaterSense®-labeled 1.75-gpm handshowers use up to 30 percent less water than standard 2.5-gpm handshowers, while still meeting strict performance guidelines.
  • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 12", Height 27-1/2"Width 3-9/16"

Technical specification
  • Unique ref.kohler-K-98361-G
  • Product familyHandshowers
  • Product groupAwaken®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit