Publish your products
K-99000 Verdera® 15" W x 30" H aluminum medicine cabinet
K-99000 Verdera® 15" W x 30" H aluminum medicine cabinet
K-99000 Verdera® 15" W x 30" H aluminum medicine cabinet
K-99000 Verdera® 15" W x 30" H aluminum medicine cabinet
    Kohler

    K-99000 Verdera® 15" W x 30" H aluminum medicine cabinet

    The Verdera medicine cabinet combines an elegant fit and finish with quick, easy installation. The door and interior are fully mirrored, and three adjustable glass shelves offer flexible storage of toiletries.

    FEATURES

    • Anodized aluminum construction with a durable rust-free and chip-free finish.
    • Three adjustable tempered-glass shelves.
    • Full-overlay mirrored door.
    • Mirrored interior.
    • Two-way adjustable hinges with 108-degree opening capability for easy cabinet access.
    • Can be installed with left- or right-hand swing.
    • Includes mounting hardware for surface or recessed installation.
    • Requires K-99012 or K-99675 side mirror kit (sold separately) for surface mount installation.

    Material

    • Anodized aluminum.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-99000
    • Product familyFurniture
    • Product groupVerdera®
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)30
    • Width (inches)15
    • Depth (inches)4.75
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitleStorage Cabinets
    • OmniClass Number23-25 53 11 13 11
    • OmniClass TitleMedicine Cabinets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit