Publish your products
Vox® 20" oval drop-in vessel bathroom sink
Vox® 20" oval drop-in vessel bathroom sink
Vox® 20" oval drop-in vessel bathroom sink
    Kohler

    Vox® 20" oval drop-in vessel bathroom sink

    Sleek and contemporary, the Vox Oval vessel-style sink features a simple oval silhouette in true minimalist fashion. Countertop installation ensures this sink will stand out in your bathroom as a striking focal point.

    Features

    • No faucet holes; requires wall- or counter-mount faucet
    • Overflow drain

    Material

    • Vitreous china

    Installation

    • Drop-in or vessel

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-99183
    • Product familyBathroom Sinks
    • Product groupVox®
    • TypeObject (single object)
    • Date of publishing2023-07-04
    • Edition number1
    • Height (inches)7.44
    • Width (inches)20
    • Depth (inches)14.87
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • ETIM CodeEC011839
    • ETIM NameCountersink
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit