Publish your products
K-99898 Awaken® G110 2.0 gpm premium slidebar kit
Kohler

K-99898 Awaken® G110 2.0 gpm premium slidebar kit

This all-in-one kit includes the Awaken G110 multifunction handshower, a 36-inch slidebar, and a 60-inch metal hose. Advanced spray performance delivers four distinct sprays - wide coverage, intense drenching, targeted massage, or reduced-flow spray - with a smooth rotation of a thumb tab. Ergonomic design makes for superior comfort and ease of use, with ideal balance and weight in the hand. The artfully sculpted sprayface reveals simple, architectural forms that complement contemporary and minimalist baths.

FEATURES

  • Awaken G-Series handshower features a contemporary design.
  • Advanced spray engine provides four alternate experiences: wide coverage, intense drenching, targeted massage spray, and reduced-flow spray.
  • Wide coverage spray produces an encompassing spray for everyday use.
  • Intense drenching spray delivers a forceful spray ideal for rinsing soap from hair.
  • Targeted massage spray is a focused stream for targeting sore muscles or use as a utility spray.
  • Thumb tab allows for a smooth transition between sprays.
  • Water-saving spray meets ADA requirement for non-positive shutoff.
  • Spray nozzles cover full area of sprayhead.
  • Combination of balance, weight, grip, and angle makes this handshower comfortable and easy to use.
  • MasterClean™ sprayface is easy to clean.
  • 2.0 gpm (gallons per minute) flow rate.
  • 36-inch slidebar features adjustable mounting brackets for installation flexibility.
  • Includes 60-inch metal hose.

Material

  • KOHLER finishes resist corrosion and tarnishing.

Water Conservation & Rebates

  • WaterSense®-labeled 2.0-gpm handshowers use up to 20 percent less water than standard 2.5-gpm handshowers, while still meeting strict performance guidelines.
  • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System.
  • This product meets water savings requirements for California Energy Commission (CEC), CALGreen, and Colorado SB 14-103.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-99898
  • Product familyBath/Shower Units
  • Product groupAwaken®
  • TypeObject (single object)
  • Date of publishing2018-05-28
  • Edition number1
  • Height (inches)41.63
  • Depth (inches)2.94
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit