Publish your products
Awaken® G110 36" four-function handshower kit, 1.75 gpm
Kohler

Awaken® G110 36" four-function handshower kit, 1.75 gpm

This all-in-one kit includes the Awaken G110 1.75-gpm multifunction handshower, a 36-inch slidebar, and a 60-inch metal hose. Advanced spray performance delivers four distinct sprays - wide coverage, intense drenching, targeted massage, or reduced-flow spray - with a smooth rotation of a thumb tab. Ergonomic design makes for superior comfort and ease of use, with ideal balance and weight in the hand. The artfully sculpted sprayface reveals simple, architectural forms that complement contemporary and minimalist baths.

Features

  • The Awaken handshower features a contemporary design
  • Three spray functions and ADA-compliant nonpositive shutoff
  • Thumb tab allows for a smooth transition between sprays
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • 36" (914 mm) metal slidebar

Material

  • KOHLER finishes resist corrosion and tarnishing
  • Premium metal constructed slidebar and shower hose

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Installation

  • Adjustable mounting brackets provide flexibility on wall-mount installations

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-99898-G
  • Product familyHandshowers
  • Product groupAwaken®
  • TypeObject (single object)
  • Date of publishing2023-07-04
  • Edition number1
  • Height (inches)41.63
  • Width (inches)5.41
  • Depth (inches)5.47
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit