Publish your products
Novita BH93 Round-front bidet toilet seat with remote control
Novita BH93 Round-front bidet toilet seat with remote control
Novita BH93 Round-front bidet toilet seat with remote control
    Kohler

    Novita BH93 Round-front bidet toilet seat with remote control

    Discover a cleaner clean with the Novita cleansing toilet seat. Individual front and rear nozzles offer you complete personalization, from water temperature to water pressure. Air bubbles cleanse and turbo setting options relax with a gentle massage.

    Features

    • Fits most round-front toilets
    • Stainless steel wand is automatically cleaned before and after each use
    • Separate front and rear nozzles for maximum comfort and personalization
    • Oscillating wash covers a wider area of cleansing
    • Turbo setting produces a massaging effect as water moves back and forth
    • Air-bubble wash offers a soft, gentle wash with effective cleansing
    • Auto/child cleansing setting is convenient for the elderly or children
    • Heated seat with adjustable temperature levels and warm-air dryer
    • LED lighting illuminates the bowl to serve as a nightlight
    • Soft-close seat and lid prevent slamming

    Technology

    • Backlit easy-touch remote control with LCD screen; can be wall-mounted
    • Two-stage energy-saving feature

    Installation

    • Requires dedicated electrical GFCI circuit (120V, 15A, 60Hz)

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-BH93
    • Product familyToilet Seats
    • Product groupKOHLER Novita(R)
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)6.11
    • Width (inches)16.4
    • Depth (inches)21.48
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • ETIM CodeEC011196
    • ETIM NameToilet seat
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit