Publish your products
Kingston™ Ultra Commercial toilet with Mach® Tripoint® touchless 1.28 gpf HES-powered flushometer
Kohler

Kingston™ Ultra Commercial toilet with Mach® Tripoint® touchless 1.28 gpf HES-powered flushometer

A redesign of the Kingston\ bowl, the Kingston Ultra is an all-purpose flushometer bowl with robust flushing capability. The redesign replaces the flushing engine with the Ultra platform, allowing this bowl to operate at 1.0 to 1.6 gpf. This platform delivers strong performance even at lower than anticipated incoming water pressure or flow. The Kingston Ultra comes paired with a UL-listed Mach touchless flushometer with Tripoint technology. Together, the bowl and flushometer deliver strong performance to meet demanding commercial restroom needs. This redesign also introduces a more contemporary aesthetic to compliment any décor. The toilet’s footprint is designed to cover the current Kingston footprint and all major wall-mount toilets on the market.

Features

  • Fixture and touchless flushometer combination is engineered for optimal performance.
  • Elongated bowl offers added room and comfort.
  • 2-1/8" (54 mm) fully glazed trapway.
  • 11" x 8-1/4" (279 mm x 210 mm) water surface.
  • Flush valve activation distance is factory-set.
  • No external flush volume adjustment ensures water conservation.
  • 24-hour automatic sentinel flush keeps trapway fresh.
  • Mechanical override enables flushometer to be used manually even during a power outage.
  • Chloramine and chlorine resistance on all rubber components exposed to waterway.
  • Locking stop cap provides protection against vandalism.
  • Powered by a 30 year/875,000 cycle hybrid energy cell.
  • For this combination, order K-84325 bowl and K-10TH00N10 flushometer.

Material

  • Vitreous china bowl.
  • Brass flush valve with durable polished brass finish.

Technology

  • Electronic infrared sensor with Tripoint® technology for accurate activation.
  • Designed to outperform competitors in bowl cleanliness and plug resistance.

Installation

  • Wall-hung.
  • Seat sold separately.

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-PR84325-T4H
  • Product familyToilets
  • Product groupKingston™ Ultra
  • TypeObject (single object)
  • Date of publishing2022-04-29
  • Edition number1
  • Height (inches)31.89
  • Width (inches)15.56
  • Depth (inches)26.04
Related
  • Material mainVitreous china
  • Material secondaryBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit