Publish your products
K-R21415 Tyne® Pull-down kitchen faucet
Kohler

K-R21415 Tyne® Pull-down kitchen faucet

With clean lines, the Tyne™ kitchen faucet is a beautifully simple addition to nearly any decor. The high-arching spout easily clears pots and pans while the pull-down spray head featuring Sweep® spray delivers a wide, forceful spray, simplifying kitchen cleanup. Pre-assembled supply hoses and quick-connect fittings make installation easy.

Features

  • Two-function pull-down spray head with touch-control allows you to switch from stream to Sweep® spray.
  • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean.
  • DockNetik®, a magnetic docking system located within the spout, smoothly glides and securely locks the spray head into place.
  • Ceramic disc valve exceeds industry longevity standards, ensuring durable performance for life.
  • ProMotion™ technology's light, quiet nylon hose and ball joint makes the pull-down spray head easier and more comfortable to use.
  • Master Clean™ spray face features an easy-to-clean surface that withstands mineral buildup.
  • High-arch swivel spout offers superior clearance for filling pitchers and cleaning.
  • Single lever handle is simple to use and makes adjusting water temperature easy.
  • 1.5 gpm (gallons per minute) maximum flow rate at 60 psi.

Material

  • Premium metal construction.
  • KOHLER finishes featuring Scratch Shield™ technology withstand even the toughest daily use.

Installation

  • Installs with 1- or 3-hole sink (escutcheon plate included).
  • Flexible supply lines and quick-connect fittings make installation easy.
  • Longer shank works with countertops from 1/2" - 2-1/2" thick and is easy to install.
  • Includes assembled faucet, supply lines and deck plate.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R21415
  • Product familyFaucets
  • Product groupTyne™
  • TypeObject (single object)
  • Date of publishing2019-08-30
  • Edition number1
  • Height (inches)15.75
  • Width (inches)10
  • Depth (inches)9.12
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit