Publish your products
Mistos® Touchless bathroom sink faucet
Kohler

Mistos® Touchless bathroom sink faucet

With a graceful silhouette and well-defined character lines, the Mistos touchless bathroom faucet offers a clean, confident look that complements your style. But it also helps your bathroom stay clean, because Mistos is touchless. That means fewer fingerprints to wipe away, and it helps reduce the spread of germs. Simply wave your hands under the faucet and the water turns on and off.

Features

  • Touchless on/off with a wave of your hand
  • Response® technology uses a state-of-the-art motion sensor for reliable touchless activation
  • Powered by six AA batteries (included)
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • 1.2 gpm (4.5 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Box includes: Assembled faucet, supply lines, escutcheon plate, clicker drain, six AA batteries

Material

  • Premium material construction for durability and reliability
  • Spot Repel™ finish resists fingerprints, smudges, and water spots (Brushed Nickel and Matte Black finishes only)

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Installation

  • For single-hole or 4" (102 mm) centers
  • Simplified faucet installation; mounting hardware requires no special tools

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Specification
Technical specification
  • Unique ref.Kohler-K-R32930-4D
  • Product familyFaucets
  • Product groupMistos®
  • TypeObject (single object)
  • Date of publishing2023-01-17
  • Edition number1
  • Height (inches)8.15
  • Width (inches)5.75
  • Depth (inches)5.48
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit