Publish your products
Hamelin™ Pull-down kitchen sink faucet with soap/lotion dispenser
Kohler

Hamelin™ Pull-down kitchen sink faucet with soap/lotion dispenser

Let the Hamelin pull-down kitchen faucet add a touch of grace to your kitchen with its fluid design lines and delicate ribbon-like handle. The high-arch pull-down spout makes quick work of cleaning tall pots and pitchers, and thanks to ProMotion technology and DockNetik secure docking system, the pull-down sprayhead easily retracts and locks into place when not in use. Kohler brings function and style together to create kitchen faucets that are as stunning as they are efficient.

Features

  • Two-function pull-down sprayhead allows you to switch from aerated stream to Sweep® spray
  • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean
  • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • High-arch spout offers vertical clearance for tall cookware and pitchers
  • Single lever handle makes adjusting water temperature easy.
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Box includes: Assembled faucet, supply lines, soap/lotion dispenser, and escutcheon plate
  • DockNetik® secure docking system locks sprayhead into place when not in use

Material

  • Premium metal construction for durability and reliability
  • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use

Installation

  • Installs with 1-, 2-, 3-, or 4- hole sink (escutcheon plate included)
  • Flexible supply lines and quick-connect fittings simplify installation
  • Longer shank works with countertops up to 2½" inches thick and is easy to install.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R33446-SD
  • Product familyFaucets
  • Product groupHamelin™
  • TypeObject (single object)
  • Date of publishing2023-01-16
  • Edition number1
  • Height (inches)17.2
  • Width (inches)10
  • Depth (inches)8.18
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit