Publish your products
Ealing® 32-1/2" undermount single-bowl workstation kitchen sink  K-R39827-1AC-CM1
Ealing® 32-1/2" undermount single-bowl workstation kitchen sink  K-R39827-1AC-CM1
Ealing® 32-1/2" undermount single-bowl workstation kitchen sink  K-R39827-1AC-CM1
    Kohler

    Ealing® 32-1/2" undermount single-bowl workstation kitchen sink K-R39827-1AC-CM1

    Inspired by the needs of professional chefs, the KOHLER® Ealing® undermount single-bowl workstation kitchen sink brings streamlined efficiency in an elegant design that complements any kitchen decor. This 32-1/2" kitchen sink is made of Neoroc®, a matte-finish composite material designed for extreme durability and unmatched beauty. Richly colored to complement any countertop, Neoroc helps minimize scratches, stains and fading and is highly heat- and impact-resistant. Accessories include sink rack, bamboo cutting board, and colander, to make food preparation easy.

    • 33" (838 mm) minimum base cabinet width
    • Single bowl
    • 9" (229 mm) depth provides generous workspace
    • Right rear drain placement increases workspace in the sink and storage space underneath
    • Rounded 3/8" (10 mm) corners are easy to clean
    • Matte finish offers rich, dimensional color
    • Included accessories: bamboo cutting board, colander, stainless steel bottom sink rack, drain with strainer

    Material

    • KOHLER Neoroc® composite is durable and built to withstand day-to-day cleaning tasks
    • Solid color throughout the sink
    • Heat-resistant up to 750°F
    • Scratch-, stain-, chip-, and thermal-shock-resistant

    Installation

    • Undermount
    • Installation hardware and templates included

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R39827-1AC
    • Product familyKitchen Sink
    • Product groupEaling®
    • TypeObject (single object)
    • Date of publishing2026-01-01
    • Edition number1
    • Height (inches)9.64
    • Width (inches)18.3
    • Depth (inches)30.26
    Related
    • Material mainComposite
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit