Publish your products
K-R72781-4D1 Elliston® Widespread bathroom sink faucet, 1.2 gpm
Kohler

K-R72781-4D1 Elliston® Widespread bathroom sink faucet, 1.2 gpm

The Elliston collection is the perfect complement to traditional bath decor with its classic artisan style and unique forged look. This water-saving widespread bathroom sink faucet features lever handles for precise water control. Easy-to-install and leak-free UltraGlide® valves provide durability. Coordinate it with an Elliston bath/shower faucet and Elliston bathroom accessories for a unified look.

FEATURES

  • Two-handle widespread bathroom sink faucet for 8" - 16" centers.
  • UltraGlide® valves, featuring advanced ceramic disc technology, improve flow and temperature control, offering consistent lifetime performance.
  • Laminar flow delivers a graceful stream while conserving water.
  • Constructed with premium materials for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.
  • 1.2 gpm (gallons per minute) maximum flow rate.
  • Coordinates with other products in the Elliston collection.

Water Conservation & Rebates

  • WaterSense®-labeled 1.2-gpm faucets use at least 45 percent less water than standard 2.2-gpm faucets will still meeting strict performance guidelines.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 4-3/4", Height 5-9/16"Width 16"

Technical specification
  • Unique ref.Kohler-K-R72781-4D1
  • Product familyFaucets
  • Product groupElliston®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
  • Height (inches)5.56
  • Width (inches)8
  • Depth (inches)4.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit