Publish your products
K-R776-SD Barossa® pull-down kitchen sink faucet with soap/lotion dispenser
Kohler

K-R776-SD Barossa® pull-down kitchen sink faucet with soap/lotion dispenser

The Barossa pull-down kitchen faucet helps to make life in the kitchen easier with convenient features, such as KOHLER's new Sweep™ Spray that forms a blade of water to forcibly wash debris into the drain, and a new magnetic docking system, DockNetik™, which secures the sprayhead in place. Barossa also features a 28-inch hose that extends beyond the basin and a matching, top-fill soap dispenser.


FEATURES

  • One-piece, self-contained ceramic disc valve allows both volume and temperature control.
  • Temperature memory allows faucet to be turned on and off at any temperature setting.
  • Two-function sprayhead with touch control: Sweep™ spray and aerated stream settings.
  • DockNetik™ ensures a secure sprayhead fit.
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
  • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use.
  • Includes 10-1/2" (267 mm) escutcheon plate and refillable 16 fluid ounce (473 ml) soap dispenser.
  • 1.8 gal/min (6.8 l/min) maximum flow rate at 60 psi (413.7 kPa)

Material

  • Metal construction.

Installation

  • Left or right handle installation and 360deg spout rotation.
  • Single-hole, two-hole, three-hole, or four-hole
  • Includes flexible connections for easy installation.
  • ADA compliant when installed to the specific requirements of the 2010 ADA Standards for Accessible Design.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R776-SD
  • Product familyFaucets
  • Product groupBarossa™
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)15.5
  • Width (inches)10.5
  • Depth (inches)9
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit