Publish your products
Maxstow® 20" W x 24" H medicine cabinet
Maxstow® 20" W x 24" H medicine cabinet
    Kohler

    Maxstow® 20" W x 24" H medicine cabinet

    With mirrored surfaces inside and outside, this 16" x 20" frameless medicine cabinet helps you put your best face forward. The mirror on the front door features a beveled edge for enhanced style. Inside, adjustable glass shelves easily accommodate your toiletries.

    Features

    • Full-overlay mirrored door with beveled edges
    • Slow-close door prevents slamming
    • Two adjustable tempered-glass shelves offer additional bathroom storage
    • Mirrored interior
    • 108° opening capability for easy cabinet access

    Material

    • Anodized aluminum construction with a durable rustproof and chip-resistant finish
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • Includes mounting hardware
    • Recessed
    • Reversible: install as left- or right-hinge swing

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R79224-LA1
    • Product familyMedicine Cabinets
    • Product groupMaxstow®
    • TypeObject (single object)
    • Date of publishing2023-02-28
    • Edition number1
    • Height (inches)24.29
    • Width (inches)20
    • Depth (inches)3.58
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitleStorage Cabinets
    • OmniClass Number23-25 53 11 13 11
    • OmniClass TitleMedicine Cabinets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit