Publish your products
Cursiva® Three-function showerhead, 1.75 gpm
Kohler

Cursiva® Three-function showerhead, 1.75 gpm

The Cursiva showerhead brings KOHLER quality, design, and performance to your showering experience. Advanced spray performance delivers three distinct sprays — full coverage, intense drenching, and powerful massage — while an ergonomically designed thumb tab smoothly transitions between sprays with a quick touch. Its crisp lines pair with a softened geometric surface to provide a warm, contemporary design. 1.75 gpm flow rate.

Features

  • Advanced spray engine provides three spray experiences: full coverage, intense drenching, and powerful massage
  • Full coverage spray produces an encompassing spray ideal for everyday use
  • Intense drenching spray delivers a forceful spray ideal for rinsing shampoo from hair
  • Powerful massage spray is a focused stream that targets sore muscles, or use as a utility spray to rinse kids, pets, and your shower
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup and maximizes spray performance
  • 1.75 gpm (6.6 lpm) maximum flow rate at 45 psi (3.1 bar)
  • Box includes: Showerhead

Material

  • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-REC27875-G
  • Product familyShowerhead
  • Product groupCursiva®
  • TypeObject (single object)
  • Date of publishing2024-03-15
  • Edition number1
  • Height (inches)3.78
  • Width (inches)6.83
  • Depth (inches)7.07
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit