Publish your products
K-RH28176-1 Cursiva™ 27" x 22" x 9" top-mount/undermount single-bowl kitchen sink
Kohler

K-RH28176-1 Cursiva™ 27" x 22" x 9" top-mount/undermount single-bowl kitchen sink

The Cursiva kitchen sink offers flexibility with its dual-mount installation option. Its contemporary stainless steel design with a deep bowl and tight corners provides more workable space for larger items and is easy to clean. Plus, Cursiva also features SilentShield®, an engineered sound-absorption system that significantly reduces dishwashing and disposal noise.

Features

  • 30" (762 mm) minimum base cabinet width.
  • Single bowl.
  • 9" (229 mm) depth provides generous workspace.
  • Rounded 0.59" (15 mm) corners are easy to clean.
  • Angled edge allows for easy sweeping of food or water from countertop to bowl.
  • Single faucet hole.
  • SilentShield® sound-absorption technology offers quieter performance.
  • Box includes: Sink, installation hardware.
  • Optional K-28179 silicone sink mat (sold separately).

Material

  • Premium 18-gauge stainless steel.
  • KOHLER stainless steel sinks resist corrosion and tarnishing.

Installation

  • Top-mount or undermount.
Technical specification
  • Unique ref.Kohler-K-RH28176-1
  • Product familySinks
  • Product groupCursiva™
  • TypeObject (single object)
  • Date of publishing2021-11-30
  • Edition number1
  • Height (inches)9.29
  • Width (inches)27
  • Depth (inches)22
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Sinks
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States