Publish your products
Forté® Sculpted Deck-mount bath faucet trim with diverter
Kohler

Forté® Sculpted Deck-mount bath faucet trim with diverter

Forté faucets complement classic or contemporary bathrooms with their versatile design and effortless installation. This sleek bath faucet trim includes two ergonomic sculpted lever handles for easy operation. Pair this trim with high-flow ceramic disc valves with diverter for optimal performance.

Features

  • Two sculpted lever handles allow for both volume and temperature control
  • 7" (178 mm) spout with slip-fit connection and diverter knob
  • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • Coordinates with Forté® faucets, accessories, and showering components to complete your bathroom
  • Trim only, requires valve to complete installation

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Deck- or bath-mount


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T10292-4
  • Product familyFaucets
  • Product groupForté® Sculpted
  • TypeObject (single object)
  • Date of publishing2023-09-10
  • Edition number1
  • Height (inches)6.73
  • Width (inches)8
  • Depth (inches)7.24
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit