Publish your products
K-T10594-4 Bancroft® Stacked valve trim with metal lever handles, requires valve
Kohler

K-T10594-4 Bancroft® Stacked valve trim with metal lever handles, requires valve

Complete your Bancroft shower with this stacked valve trim, which features a classic silhouette that reflects the Bancroft collection's traditional elegance. The stacked ergonomic lever handles offer easy use. Pair this trim with MasterShower® stacked thermostatic valves for precise water temperature and flow.


FEATURES

  • Includes faceplate with handles.
  • Top handle controls volume.
  • Bottom handle controls temperature setting.
  • Supplied with ADA compliant metal lever handles.
  • Complements the Bancroft® faucet and accessory collections.

Material

  • Premium material construction with metal handles ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards.

Installation

  • Trim set requires valve to complete installation.


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T10594-4
  • Product familyAccessories
  • Product groupBancroft®
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)8.19
  • Width (inches)5.94
  • Depth (inches)3.81
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit