Publish your products
Margaux® Floor-mount bath filler trim with handshower
Kohler

Margaux® Floor-mount bath filler trim with handshower

Blending traditional design with contemporary accents, Margaux faucets and accessories are an ideal complement to any modern bathroom. This bath filler embodies Margaux's minimalist style with its fluid silhouette - a beautiful pairing with freestanding baths.

Features

  • Single lever handle allows for both on/off activation and temperature setting
  • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • 7 gpm (gallons per minute) at 45 PSI
  • 1.75 gpm (6.6 lpm) flow rate for handshower
  • Includes Shift® handshower and 60" shower hose
  • Coordinates with other products in the Margaux collection
  • Requires K-97339 mounting-block (sold separately)

Material

  • Premium metal construction for durability and reliability

Installation

  • Floor-mount
  • Compatibility with bathtub varies by application

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T97331-4
  • Product familyFaucets
  • Product groupMargaux®.
  • TypeObject (single object)
  • Date of publishing2024-03-12
  • Edition number1
  • Height (inches)38.63
  • Width (inches)4.33
  • Depth (inches)9.31
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit