Publish your products
K-TS13492-4 Kelston® Rite-Temp(R) bath and shower valve trim with lever handle, spout and 2.5 gpm showerhead
Kohler

K-TS13492-4 Kelston® Rite-Temp(R) bath and shower valve trim with lever handle, spout and 2.5 gpm showerhead

Gracious and inviting, Kelston evokes the grandeur of traditional design while delivering outstanding performance. This Kelston bath and shower valve trim includes a showerhead, bath spout, and a single lever handle with faceted faceplate. Pair this trim with a Rite-Temp pressure-balancing valve, which maintains your desired water temperature during pressure fluctuations.

Features

  • Includes valve trim, bath spout, showerarm with flange, and showerhead.
  • Single lever handle controls both on/off activation and temperature setting
  • Includes diverter bath spout with combination 1/2" NPT connection.
  • Coordinates with Kelston faucets and accessories to complete your bathroom.
  • Pressure-balancing diaphragm technology maintains outlet temperature within +/-3 degrees Fahrenheit during water pressure fluctuations.
  • Showerhead features MasterClean™ sprayface for easy cleaning.
  • Includes single function 2.5 gpm (9.5 l/min) showerhead.
  • Note: This product cannot be shipped to CA and CO.

Material

  • Premium material construction with metal handle ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Trim set requires valve to complete installation.
  • NPT Connection

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-TS13492-4
  • Product familyShowers
  • Product groupKelston®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)6.5
  • Width (inches)6.5
  • Depth (inches)6.5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit