Publish your products
Riff® Rite-Temp® valve trim
Kohler

Riff® Rite-Temp® valve trim

Inspired by the French and Spanish architecture of the historical American South, the Riff bathroom faucet collection offers a contemporary twist on traditional design. The distinctive, square lines will elevate your space with a timeless feel. High design paired with thoughtful functionality, the Riff collection is a true modern classic. Pair this trim with a Rite-Temp® pressure-balancing valve, which maintains your desired water temperature during pressure fluctuations.

Features

  • A single handle controls both on/off activation and temperature setting
  • ADA-compliant ergonomic handle
  • Coordinates with other products in the Riff collection

Material

  • Premium material construction with metal handle ensures reliability and durability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Requires a valve or valve combination: Rite-Temp® K-304 valve series, K-8304 valve and cartridge kit series, K-8300 series valve body rough-in with K-8305 series cartridges, or K-2971-KS 3/4" pressure-balancing valve (sold separately)
  • Wall-mount

Get in contact with Kohler

Specification

Technical specification
  • Unique ref.Kohler-K-TS23952-4
  • Product familyAccessories
  • Product groupRiff™
  • TypeObject (single object)
  • Date of publishing2023-04-20
  • Edition number1
  • Height (inches)6.47
  • Width (inches)6.47
  • Depth (inches)4.16
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017910
  • ETIM NameAccessories for sanitary devices
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit