Publish your products
Tone™ Rite-Temp® bath and shower trim kit, 2.5 gpm
Kohler

Tone™ Rite-Temp® bath and shower trim kit, 2.5 gpm

With clean lines and a soft teardrop base, the Tone bathroom faucet collection features a fresh take on midcentury modern style. This inviting design, where minimalism meets warmth, makes for a perfect fit in any space. Paired with thoughtful functionality, the Tone collection is a dynamic beauty.

Features

  • Pressure-balancing diaphragm technology maintains outlet temperature within +/-3°F during water pressure fluctuations
  • Antiscald protection
  • A single handle controls both on/off activation and temperature setting
  • Includes faceplate with ADA-compliant metal level handle
  • Includes single-function 2.5 gpm (9.5 lpm) showerhead
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • Includes shower arm and flange
  • Coordinates with other products in the Tone collection
  • Requires Rite-Temp® pressure-balancing valve (sold separately)

Material

  • Premium material construction with metal handle ensures reliability and durability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Requires Rite-Temp® pressure-balancing valve (sold separately).

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-TS27421-4
  • Product familyShowers
  • Product groupTone™
  • TypeObject (single object)
  • Date of publishing2023-04-20
  • Edition number1
  • Height (inches)6.33
  • Width (inches)6.33
  • Depth (inches)6.55
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit