Publish your products
K-TS98006-4 July™ Rite-Temp® bath and shower valve trim with lever handle, slip-fit spout and 2.0 gpm showerhead
Kohler

K-TS98006-4 July™ Rite-Temp® bath and shower valve trim with lever handle, slip-fit spout and 2.0 gpm showerhead

With its contemporary curves and sleek, simple lines, the July™ faucet collection brings sophisticated European styling to your bathroom at an approachable price. This bath and shower trim includes a showerhead with Katalyst® air-induction spray. By infusing two liters of air per minute, Katalyst® delivers a powerful, voluptuous spray that clings to the body with larger, fuller water drops. Pair this trim with a Rite-Temp® pressure-balancing valve, which maintains your desired water temperature during pressure fluctuations.

FEATURES

  • THIS NEW K-TS98006-4 TRIM REPLACES THE EXISTING K-T98006-4 TRIM. THE NEW TRIM IS IDENTICAL AND INCLUDES TRIM ADAPTER KITS FOR BOTH RITE-TEMP K-304/K-2971 HIFLOW AND THE NEW K-8304 SERIES VALVE.
  • Pressure-balancing diaphragm technology maintains outlet temperature within +/-3 degrees Fahrenheit during water pressure fluctuations.
  • Provides temperature regulation and automatic anti-scald protection.
  • Single handle controls both on/off activation and temperature setting.
  • Includes faceplate with ADA-compliant metal lever handle.
  • Includes diverter bath spout with 1/2" copper slip-fit connection.
  • Includes single-function 2.0 gpm (gallons per minute) showerhead with Katalyst® air-induction technology.
  • Showerhead features MasterClean™ sprayface for easy cleaning.
  • Includes shower arm with flange.
  • Coordinates with July™ faucets.
  • Note: This product cannot be shipped to California.

Material

  • Premium material construction with metal handle ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Trim set requires valve to complete installation (sold separately).

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-TS98006-4
  • Product familyShowers
  • Product groupJuly™
  • TypeObject (single object)
  • Date of publishing2020-05-07
  • Edition number1
  • Height (inches)6.5
  • Width (inches)6.5
  • Depth (inches)7.5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit