Publish your products
Enif Rope Climbing Playground GXY902
KOMPAN

Enif Rope Climbing Playground GXY902

Awesome play motivation in a cool, transparent framework draws the attention of bigger children. Their curiosity is rewarded when they start exploring the the play moves of Enif. The challenging climb and sway-journey through responsive ropes, is enjoyable. The Route can be altered endlessly, so children will want to outperform previous attempts again and again. The end points, one open, seated, one closed over a wobbly play shell, invite children for more sheltered or open breaks. The wobbly climbing events of Enif train the child's motor skill ABC's: Agility, Balance and Coordination. Muscles are strengthened from the climbing and clinging onto ropes and cleats. Bone density is built when jumping off. The meeting and cooperation takes place in the climbing links and ends, supporting turn-taking and socializing.
Technical specification
  • Unique ref.enif-rope-climbing-playground-gxy902
  • Product familyClassic Freestanding Play Equipment
  • Product groupGalaxy
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)104
  • Width (inches)119
  • Depth (inches)280
Related
  • Material mainSteel, Sherardized
  • Material secondaryRope
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit