Publish your products
Forest Shop Playground Equipment NRO40701
KOMPAN

Forest Shop Playground Equipment NRO40701

The WOW of the open Forest shop with its nice, curved roof is immense. It can be entered and played from all sides and allows for interaction from the inside-out and vice versa. This makes it a universally designed unit that can be used by all ages and abilities. The two counters are great for exchanging, for storing stuff or supporting sand play. The sand wheel adds to the tactile experience of sand play, training children's cause-and-effect understanding. The sieve in the table children shift sand through. For young children that trains their understanding of object permanence: that things still exist when they are out of sight. The Forest Shop inspires dramatic play, which is great for children's language development and cognitive-creative skills. The den character of the Forest Shop sup-ports breaks and social development
Technical specification
  • Unique ref.forest-shop-playground-equipment-nro40701
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)102
  • Width (inches)76
  • Depth (inches)65
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States