Publish your products
Regulus Climbing Playground Equipment GXY939
KOMPAN

Regulus Climbing Playground Equipment GXY939

REGULUS' appealing color spots and great, swaying, bouncy destinations attract and cater for playful children of all abilities. The slanting nets make various body positions possible, thus catering for users of all abilities and a wide age span. All activities in the Regulus bounce or sway. This is a fundamental motivation factor for play. The interconnectedness of the nets means that the children feel the movement of the other children climbing. The intense physical feedback, the meeting points and the transparency of the nets support fun and social play for a long time. When children climb, bounce and sway in the Regulus, they train their balance, proprioception and spatial awareness intensely. This supports skills needed for sitting still and concentrating.
Technical specification
  • Unique ref.regulus-climbing-playground-equipment-gxy939
  • Product familyClassic Freestanding Play Equipment
  • Product groupGalaxy
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)104
  • Width (inches)219
  • Depth (inches)189
Related
  • Material mainSteel, Sherardized
  • Material secondaryRope
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States