Publish your products
Spring Board NRO104
KOMPAN

Spring Board NRO104

The Spring Board is a lovely, inviting platform for rocking. Children are drawn to it again and again, thanks to its fun, rocking movement and the social potential! The platform allows more body positions. Sitting, standing, lying, even jumping. All have a chance to play together, in equal and unequal numbers. The social potential in that is immense. Children will cooperate, take turns and show consideration for others to make the fun, rocking movement of the Spring Board continue. The rocking movement trains the senses of balance and space, crucial for body confidence and avoiding falling. A well-developed sense of balance is fundamental for the ability to sit still and concentrate. When standing on the platform, children will jump, building bone density for life when doing so, having fun.
Technical specification
  • Unique ref.spring-board-nro104
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)18
  • Width (inches)33
  • Depth (inches)36
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States