Publish your products
Water Lilies Balance Post, 5 PcS NRO820
KOMPAN

Water Lilies Balance Post, 5 PcS NRO820

The Water Lilies Balance Posts appeal to children, and encourage physical make believe games with rules, for example, pretending the ground is water, and trying to stay out of the water. The Water Lilies invite jumping or balancing from one to the next. They can also be used as individual seats and are perfect for group conversation. The Water Lilies support children who are less confident, thanks to their width. When balancing from water lily to water lily, children train their proprioception and sense of balance. Balance and proprioception are fundamental skills for confidently managing the body in its surroundings. This is important for instance when navigating street traffic safely. Crossing the Water Lilies with friends trains turn-taking and negotiation. These are important social-emotional skills that are basic for the ability to form friendship and relate to peers.
Technical specification
  • Unique ref.water-lilies-balance-post-5-pcs-nro820
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)13
  • Width (inches)42
  • Depth (inches)85
Related
  • Material mainWood
  • Material secondaryPolyethylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit