Publish your products
Korogard® G200 Surface-Mount Corner Guard
Archived

Korogard® G200 Surface-Mount Corner Guard

Korogard® G200 Corner Guards consist of a formidable 3" (76.2mm) vinyl 1/4" (6.35mm) radius cover mounted over a continuous aluminum retainer. Korogard Corner Guards are an attractive and durable solution to unsightly, damaged corners. G200 Corner Guards provide support in medium- to high-impact areas.

G200 Corner Guards are backed by a limited five-year warranty. All corner guards are Class I/A fire rated and meet national building code standards. All Korogard linear profiles color-coordinate with Koroseal® and Vicrtex® Wallcoverings for a “systems” approach to wall protection.

For more information on Korogard Wall Protection Systems, e-mail us today at info@koroseal.com or call 855-753-5474.

Technical specification
  • Unique ref.koroseal-g200
  • Product familyCorner Guards
  • Product groupCorner Guard
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
Classification
  • BIMobject CategoryWalls - Other
  • IFC classificationRailing
  • Uniclass 2015 CodePr_35_90_43_15
  • Uniclass 2015 DescriptionCorner guards
  • CSI MasterFormat 2014 Code10 26 13
  • CSI MasterFormat 2014 TitleCorner Guards
  • OmniClass Number23-17 25 15 13
  • OmniClass TitleCorner Guards
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit