Publish your products
Kor Cabinet Pull
Kor Cabinet Pull
Kor Cabinet Pull
Kor Cabinet Pull
Kor Cabinet Pull
Kor Cabinet Pull
Kor Cabinet Pull
Kor Cabinet Pull
Kor Cabinet Pull
Kor Cabinet Pull
    Krownlab
    Archived

    Kor Cabinet Pull

    A TOUCH OF MODERN ELEGANCE

    Our new Kor pulls bring a modern, timeless aesthetic to your space. This unique design has a wide range of cabinet and furniture applications, enhancing kitchens, baths and living rooms as well as offices and hotels. Kor is available in four high-quality finishes and, like all Krownlab hardware, is proudly made in the USA.

    PRECISION MANUFACTURED

    Select from two distinct textures: knurled for a more industrial look and feel; and satin for a softer touch and variance in light reflection.

    Inspired by the long legacy of this metal shaping technique, we set out to achieve the prefect diamond knurling for our Kor pulls. Special tooling was imported from Germany, and different machining methods were explored. The results speak for themselves: deep grooves for just the right amount friction and texture in the hand.

    Our Satin finish is produced by hand through a media blasting process. The fine texture changes both the color tone and light reflection of the metal.

    OBSESSIVELY ENGINEERED

    Krownlab is dedicated to creating world class architectural hardware.  From design to finishing, we focus on making the best products in the industry. Every detail is considered and every part justified in our drive to make hardware that puts functionality first. We guarantee all our products with an industry-leading 10-year warranty and back it with extensive product testing.

    Specification
    • • Solid metal construction in either stainless steel or brass.

      • Precision machined knurling or fine bead blasted texture.

      • Single and double-sided versions for glass and wood doors.

      • Standard 8-32 UNC fixing. Fasteners included.

      • Available in four iconic finishes. 

      • Proudly made in USA.


    Technical specification
    • Unique ref.krownlab_kor_cabinet_pull
    • Product familyCabinets and Furniture
    • Product groupCabinet Hardware
    • TypeDocumentation (info)
    • Date of publishing2019-08-09
    • Edition number2
    Related
    • Material mainAluminum
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Kitchen Cabinets
    • IFC classificationDoor
    • ETIM CodeEG000011
    • ETIM NameCabinet enclosures
    • UNSPSC nameHardware and fittings
    • UNSPSC code401417
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • CSI MasterFormat 2014 Code12 30 00
    • CSI MasterFormat 2014 TitleCasework
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit