This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KS-QUADRO 20-2,2-DM

Unique ref.: ks_quadro_20_2-2_dm
Brand: KS-Quadro
Product family: calcium silicate
Product group: KS-Quadro / CS (calcium silicate)
Date of publishing: 2017-11-14
Edition number: 1
Type: Object (single object)
Download (4)
A stone system for flexible, fast and economical masonry for buildings of any size and use. The wall system consists of standard and additional formats.

compressive strength fb = 20 [N/mm²] class of raw density ρ = 2,0 [kN/m³] termal of conductivity λ = 1,3 [W/(mK)] weights γ = 20 [kN/m³] characteristic strength fk = 12,9 [N/mm²] mortar M 10


Material main: Calcium silicate
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Building Materials - Masonry
IFC classification: Wall
UNSPSC name: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code: L83122
Uniclass 1.4 Description: Wall units
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-12-10
NBS Reference Description: Brick Panel Wall Systems
CSI MasterFormat 2014 Code: 04 73 13
CSI MasterFormat 2014 Title: Calcium Silicate Manufactured Stone Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Czech Republic
  • Germany
  • Switzerland

BIMobject®