Publish your products
RONDO round sink RNDH381
RONDO round sink RNDH381

    RONDO round sink RNDH381

    Round inset vanity basin, can be mounted from top or underneath, stainless steel, material thickness 1 mm, bowl diameter 380 mm, with overflow, inclusive. 5/4" overflow kit without waste, stainless steel lugs for underneath mounting are included. Dimensions 426 x 159 mm (D x H) Outcut diameter for mounting from top 406 mm Outcut diameter for mounting from underneath 368 mm Surface high-polished
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 426.00 mm
      Overall height 159.00 mm
      Overall width 426.00 mm
      Type of mounting Inset mounting
      Bowl height 159.00 mm
      Bowl width 380.00 mm
      Bowl depth 380.00 mm
      Overflow Yes
      Number of tap holes 0.00000
      Tap ledge No
      Waste size DN 32
      Bowl finish High polished

    Technical specification
    • Unique ref.2000056432
    • Product familyWash basins
    • Product groupWash basins
    • TypeObject (single object)
    • Date of publishing2021-01-19
    • Edition number1
    • Height (mm)159
    • Width (mm)426
    • Depth (mm)426
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)2.09
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom